iglidur® JVSM, ležaj bez zazora, predopterećenje, mm

iglidur® JVSM, ležaj bez zazora, predopterećenje, mm
iglidur® JVSM, ležaj bez zazora, predopterećenje, mm drawing
1 iz 2
iglidur® JVSM, ležaj bez zazora, predopterećenje, mm
iglidur® JVSM, ležaj bez zazora, predopterećenje, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Broj dela: JVSM-1214-12
  • Materijal: iglidur® J
  • Oblik: Radnja predopterećenih ležajeva bez zazoraPrekini
  • Dimenzije:
    • d1 12 mm
    • d2 14 mm
    • b1 12 mm
  • Prilagodite dimenzije
  • Metod proizvodnje: Injekciono oblikovanje
  • Radni vek:
iglidur® JVSM - Clearance-free prestressed bearing
iglidur® JVSI and JVFI bearings are clearance-free in unloaded condition due to the axial and/or radial pretension. The iglidur® J material possesses extremely low coefficients of friction in dry operation and a very low stick-slip effect. Ideal for "anti-vibration mounting" of pedal bearings, etc.
 
When to use it?
  • When a radial and/or axial preload of bearings is required
  • When a rattle-free bearing in the unloaded state is required
  • When you need a zero clearance feel
When not to use it?
  • When a bearing version with reduced clearance is needed 
  • Please contact us
  • When the pretension has to withstand high radial forces
  • When absolute clearance-free feature is required at high loads
Niste sigurni da li odgovara?