1 iz 2
igus-icon-lupe
igus-three-dimensional-model
- Broj dela: JVSM-0608-06
- Materijal: iglidur® J
- Oblik: predopterećenje ležajevi bez zazoraPrekini
- Dimenzije:
- d1 6 mm
- d2 8 mm
- b1 6 mm
- Više iglidur® J delova
- Metod proizvodnje: Injekciono oblikovanje
- Radni vek:
- Standard range from stock
- Radial and axial pre-load
- Zero clearance in unloaded condition
- Material: iglidur® J
- Maintenance-free and predictable service life
iglidur® JVSM - clearance-free pre-loaded bearings
iglidur® JVSM are clearance-free in the unloaded state due to the axial and/or radial pre-tension. The iglidur® J material has extremely low coefficient of friction in dry operation and a very low stick-slip effect tendency. Ideal for "antivibration mounting" of pedal box bearings, etc.
When to use it?- If a radial and/or axial pre-tension of the plain bearings is desired
- When a rattle-free bearing in the unloaded state is required
- When you need a clearance-free feel
When do I not need it?
- If a plain bearing version with reduced clearance is required, please contact us
- When the pre-load has to withstand high radial forces
- When total zero clearance feature is required at high loads
Niste sigurni da li odgovara?