1 iz 3
igus-icon-lupe
igus-three-dimensional-model
- Broj dela: JPRM-0608-00-010-060
- Materijal: iglidur® J
- Oblik: Vodeći prstenovi
- Dimenzije:
- d1 6 mm
- d2 8 mm
- Prilagodite dimenzije
- Metod proizvodnje: Injekciono oblikovanje
- Radni vek:
- Odlična otpornost na habanje na sobnoj temperaturi
- Veoma dobra otpornost na habanje pri srednjim temperaturama
- Izvrsni koeficijenti trenja
- Niska apsorpcija vlage
- Visoka otpornost na medije
- Otpornost na ivice pritiska
- Otporan na udarce i padove
- Otporan na prljavštinu i prašinu
- Otporan na kalup prema DIN EN ISO 846
iglidur® J | The versatile endurance runner
The iglidur® J plain bearings are characterised by the lowest coefficient of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
The iglidur® J plain bearings are characterised by the lowest coefficient of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
Niste sigurni da li odgovara?