iglidur® GLW, prirubnički ležaj, imperijalni - GLWFI

Isplativo materijal za masovnu proizvodnju

iglidur® GLW, prirubnički ležaj, imperijalni - GLWFI
iglidur® GLW, prirubnički ležaj, imperijalni - GLWFI drawing
1 iz 2
iglidur® GLW, prirubnički ležaj, imperijalni - GLWFI
iglidur® GLW, prirubnički ležaj, imperijalni - GLWFI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Broj dela: GLWFI-0304-06
  • Materijal: iglidur® GLW
  • Oblik: Flanširani ležajevi
  • Dimenzije:
    • d1 0.1875 in
    • d2 0.25 in
    • d3 0.375 in
    • b1 0.375 in
    • b2 0.032 in
  • Više iglidur® GLW delova
  • Metod proizvodnje: Injekciono oblikovanje
  • Radni vek:
Svojstva materijala:
  • Otporan na udarce i padove
  • Otporan na prljavštinu i prašinu
  • Otporni na velika opterećenja (>60N/mm²)
  • Ponašanje kondenzacije prema DIN 75201-B
  • Materijal niske cene za proizvodnju velikog obima
iglidur® GLW | Low-cost material for large volumes
With plain bearings made of the material iglidur® GLW, we can offer our customers an alternative to iglidur® G for large volume applications. Featuring similar mechanical design as iglidur® G, iglidur® GLW plain bearings are primarily recommended for static loads. For these applications, the dynamic properties of iglidur® G are unimportant to a degree and iglidur® GLW presents a cost-effective alternative.

Typical application areas

Automotive
Mechanical engineering
Robotics industry

Here you will find further possible applications:
Industry solutions

 
When to use it?
  • When an economical universal bearing for high volumes is required
  • For high, primarily static loads
  • For low to medium speeds
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure

Installation
iglidur® bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 
Niste sigurni da li odgovara?