iglidur® Z, potisni prsten, mm - ZTM

Izuzetno dug vek trajanja u ekstremnim uslovima

iglidur® Z, potisni prsten, mm - ZTM
iglidur® Z, potisni prsten, mm - ZTM drawing
1 iz 2
iglidur® Z, potisni prsten, mm - ZTM
iglidur® Z, potisni prsten, mm - ZTM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Broj dela: ZTM-1430-015
  • Materijal: iglidur® Z
  • igus-icon-info
    Delovi napravljeni od materijala iglidur® Z podložni su izvoznim ograničenjima. Odgovarajući obrazac će vam biti poslat nakon prijema vaše porudžbine.
  • Oblik: Potisne podloške
  • Dimenzije:
    • d1 14 mm
    • d2 30 mm
    • d4 25 mm
    • d5 2 mm
    • s 1.5 mm
    • h 1 mm
  • Više iglidur® Z delova
  • Metod proizvodnje: Injekciono oblikovanje
  • Radni vek:
Svojstva materijala:
  • Izuzetno dug vek trajanja pod ekstremnim uslovima, otporan na habanje i udarce čak i pri visokim opterećenjima i temperaturama
  • Izvrsna otpornost na habanje, posebno pri visokim opterećenjima
  • Visoka termička otpornost
  • Za ekstremna opterećenja
iglidur® Z | Longest service life under extreme conditions - Wear-resistant & impact-resistant even at high loads and temperatures
 
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
  • For high surface speeds
  • Resistant to edge pressure
  • Lubrication and maintenance-free
  • Standard range from stock
Highest compressive strength, coupled with high flexibility, gives the bearings made of iglidur® Z their outstanding properties in connection with soft shafts, edge loads and impacts. The bearings are also suitable for temperatures up to +250°C.

Typical application areas

Construction machinery
Glass industry
Aviation
Mechanical engineering
Textile industry

Here you will find further possible applications:
Industry solutions
 
When to use it?
  • For temperatures up to +250°C long-term or +310°C short-term
  • When high wear resistance is required, especially under high radial loads
  • For high surface speeds
  • For edge pressure in connection with high surface pressures
When not to use it?
Use our filter options to find the suitable product 
 
Niste sigurni da li odgovara?