iglidur® J, podložna ploča, mm - JTM

Svestrani izdržljivi trkač, visoko otporan na habanje na (gotovo) svim osovinama sa vrlo niskim koeficijentom trenja

iglidur® J, podložna ploča, mm - JTM
iglidur® J, podložna ploča, mm - JTM drawing
1 iz 2
iglidur® J, podložna ploča, mm - JTM
iglidur® J, podložna ploča, mm - JTM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Broj dela: JTM-1630-015
  • Materijal: iglidur® J
  • Oblik: Kupite klizne podloške
  • Dimenzije:
    • d1 16 mm
    • d2 30 mm
    • s 1.5 mm
  • Prilagodite dimenzije
  • Metod proizvodnje: Injekciono oblikovanje
  • Radni vek:
Svojstva materijala:
  • Svestrani izdržljivi trkač, visoko otporan na habanje na (gotovo) svim osovinama sa vrlo niskim koeficijentom trenja
  • Nisko habanje prema različitim materijalima osovina
  • Niski koeficijenti trenja u suvom radu
  • Prigušivanje vibracija
iglidur® J | The versatile endurance runner
 
  • Over 250 dimensions available from stock
  • Low wear many different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration dampening
  • Good chemical resistance
  • Best material to use with low-cost soft shaft materials
  • Low moisture absorption
One main advantage of iglidur® J thrust washers is the combination of a low coefficient of friction when running dry and the low stick-slip tendency. With a recommended maximum surface pressure of 35 MPa, iglidur® J thrust washers are not suitable for extreme loads.
 
Typical application areas
 
Vending machinery
Printing industry
Beverage industry
Aviation
Cleanroom
 
You can find further applications here:
Industry solutions
 
When to use it?
  • For high speeds
  • For highest wear resistance at low to medium pressures
  • Low wear against different shafts
  • When a low coefficient of friction in dry operation is required
  • Vibration dampening
  • When good chemical resistance is required
  • Best performance with low-cost soft shaft materials
  • Low moisture absorption
When not to use it?
Use our filter options to find the suitable product
 
Niste sigurni da li odgovara?