Solid polymer guide / Aluminum guide
Low weight, low-noise operation
Cost-effective
Corrosion-resistant, 100% lubrication-free
Continuous lengths up to 1200 mm (extended total length)
Part. No. | b | H | L. min. | L. max. | ||
---|---|---|---|---|---|---|
NT-LM-35 | 35 | 19 | 140 | 600 | Upon request | |
NTV-27-150 | 9,126.00 RSD | |||||
NTV-27-200 | 11,358.36 RSD | |||||
NTV-27-250 | 11,854.44 RSD | |||||
NTV-27-300 | 10,439.52 RSD | |||||
NTV-27-500 | 15,746.64 RSD | |||||
NTV-27-350 | 14,259.96 RSD | |||||
NTV-27-400 | 14,756.04 RSD | |||||
NTV-27-450 | 15,250.56 RSD |