Ordering number | Max. stroke length |
Weight | Additional (per 100m stroke) |
Max. stat. load capacity |
max. rotation speed |
max. feed rate |
||||
---|---|---|---|---|---|---|---|---|---|---|
[mm] | [kg] | [kg] | axial [N] | radial [N] | [1/min] | [m/min] | ||||
SLW-BB-16120 | 750 | 1.7 | 700 | 2800 | 0.4 | Upon request | ||||
SLW-BB-1040 | 750 | 0.7 | 500 | 2000 | 0.1 | Upon request | ||||
SLW-BB-1080 | 500 | 2000 | Upon request | |||||||
SLW-BB-10120 | 500 | 2000 | Upon request | |||||||
SLW-BB-1660 | 750 | 1.5 | 700 | 2800 | 0.3 | Upon request | ||||
SLW-BB-2080 | 1000 | 3 | 1250 | 5000 | 0.4 | Upon request | ||||
SLW-BB-0630 | 300 | 0,25 | 0.08 | 100 | 200 | 1000 | 1.5 | Upon request | ||
SLW-BB-0660 | 300 | 0.5 | 100 | 200 | 4.5 | 0.12 | Upon request | |||
SLWE-BB-1040 | 500 | 0,9 | 0.1 | 500 | 2000 | 1500 | 3 | Upon request | ||
SLWE-BB-1080 | 500 | 1,1 | 0.2 | 500 | 2000 | 1500 | 3 | Upon request | ||
SLWE-BB-1660 | 750 | 1,8 | 0.3 | 700 | 2800 | 1500 | 6 | Upon request | ||
SLWE-BB-2080 | 900 | 3,3 | 0.4 | 1250 | 5000 | 1500 | 6 | Upon request | ||
SLW-BB-25120 | NEW | 1000 | 1500 | 6000 | 1200 | 6 | Upon request |
Ordering number | A -0,3 |
Al -0,3 |
H | E1 ±0,15 |
E2 ±0,15 |
E3 ±0,15 |
l | hw | f | lt ±0,1 |
lb | tk | ts | tg | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLW-BB-16120 | 166 | 100 | 37 | 146 | 148 | 82 | 1.5 | 35 | 15 | 9 | Upon request | |||||
SLW-BB-1040 | 74 | 69 | 29 | 60 | 60 | 56 | 1.5 | 30 | 11 | 6.8 | Upon request | |||||
SLW-BB-1080 | 108 | 100 | 29 | 94 | 94 | 87 | 1.5 | 30 | 11 | 6.8 | Upon request | |||||
SLW-BB-10120 | 154 | 100 | 29 | 140 | 140 | 87 | 1.5 | 30 | 11 | 6.8 | Upon request | |||||
SLW-BB-1660 | 104 | 100 | 37 | 84 | 86 | 82 | 1.5 | 35 | 15 | 9 | Upon request | |||||
SLW-BB-2080 | 134 | 150 | 46 | 116 | 116 | 132 | 1.5 | 40 | 15 | 8.6 | Upon request | |||||
SLW-BB-0630 | 54 | 60 | 20 | 40 | 45 | 51 | 112 | 18 | 1.2 | 26 | 14 | 11 | 6.8 | M8 | Upon request | |
SLW-BB-0660 | 85 | 60 | 20 | 71 | 76 | 51 | 1.2 | 26 | 11 | 0 | M8 | Upon request | ||||
SLWE-BB-1040 | 74 | 69 | 29 | 60 | 60 | 56 | 129 | 24 | 1.5 | 30 | 19 | 11 | 6.8 | M8 | Upon request | |
SLWE-BB-1080 | 108 | 100 | 29 | 94 | 94 | 87 | 160 | 24 | 1.5 | 30 | 19 | 11 | 6.8 | M8 | Upon request | |
SLWE-BB-1660 | 104 | 100 | 37 | 84 | 86 | 82 | 170 | 35 | 1.5 | 35 | 22.5 | 15 | 9 | M10 | Upon request | |
SLWE-BB-2080 | 134 | 150 | 46 | 116 | 116 | 132 | 230 | 44 | 1.5 | 40 | 26 | 15 | 8.6 | M10 | Upon request | |
SLW-BB-25120 | 200 | 150 | 60 | 173 | 173 | 128 | 248 | 55 | 2.5 | 49 | 20 | 13.5 | M14 | Upon request |
Ordering number | kt ±0,1 |
sk | sg | kq | d | T | l2 | d2 | d2 Standard |
ha | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
SLW-BB-16120 | 8.6 | 11 | M8 | 5.5 | 16 | 20 | TR14x3 | Upon request | ||||
SLW-BB-1040 | 6.4 | 9.5 | M6 | 4.4 | 10 | 17 | TR10x2 | Upon request | ||||
SLW-BB-1080 | 6.4 | 9.5 | M6 | 4.4 | 10 | 17 | TR10x2 | Upon request | ||||
SLW-BB-10120 | 6.4 | 9.5 | M6 | 4.4 | 10 | 17 | TR10x2 | Upon request | ||||
SLW-BB-1660 | 8.6 | 11 | M8 | 5.5 | 16 | 20 | TR14x4 | Upon request | ||||
SLW-BB-2080 | 8.6 | 14 | M8 | 5.5 | 20 | 26 | 12 h9 | Upon request | ||||
SLW-BB-0630 | 8 | 7 | M4 | 2 | 6 | TR08x1,5 | 15 | TR08x1,5 | 9.5 | Upon request | ||
SLW-BB-0660 | 8 | 7 | M4 | 2 | 6 | TR08x1,5 | 15 | TR08x1,5 | 9.5 | Upon request | ||
SLWE-BB-1040 | 6.4 | 9.5 | M6 | 4.4 | 10 | 17 | TR10x2 | 6h9 | 14.5 | Upon request | ||
SLWE-BB-1080 | 6.4 | 9.5 | M6 | 4.4 | 10 | 17 | TR10x2 | 6h9 | 14.5 | Upon request | ||
SLWE-BB-1660 | 8.6 | 11 | M8 | 5.5 | 16 | 20 | TR14x4 | 8h9 | 18.5 | Upon request | ||
SLWE-BB-2080 | 8.6 | 14 | M8 | 5.5 | 20 | 26 | 12 h9 | 0 | 23 | Upon request | ||
SLW-BB-25120 | 12.6 | 15 | M8 | 5 | 25 | 38 | 14h9 | 14h9 | 30 | Upon request |