drylin® ZLW - Technical data

Technical data ZLW-0630

Designation Unit Basic 02 Standard 02
Weight without stroke kg 0,38 0,4
Weight / 100 mm stroke kg 0,08 0,08
Max. stroke length* mm 1.000 1.000
Transmission mm/rev 54 54
Tooth profile   HDT 3M MTD 3
Toothed belt material   Neoprene with GF PU with steel
Toothed belt width mm 9 9
Toothed belt tension N 75 100
Max. radial load N 100 150
Deflection   Ball bearing Ball bearing
Max. speed dependent at 60% duty cycle m/s 2 2
Max. positional deviation of the carriage, load dependent** mm ± 0,35 ± 0,3
*We can offer a wide range of strokes on request after technical consultation and clarification.
**Effectively measured values at max. permissible load in horizontal installation position

Technical data ZLW-1040

Designation Unit Basic 02 Standard 02
Weight without stroke kg 0,9 1,0
Weight / 100 mm stroke kg 0,14 0,14
Max. stroke length* mm 2.000 2.000
Transmission mm/rev 66 70
Tooth profile   RPP 3M AT 5
Toothed belt material   Neoprene with GF PU with steel
Toothed belt width mm 15 16
Toothed belt tension N 150 200
Max. radial load N 200 300
Deflection   Ball bearing Ball bearing
Max. speed dependent at 60% duty cycle m/s 3 5
Max. positional deviation of the carriage, load dependent** mm ± 0,3 ± 0,2
*We can offer a wide range of strokes on request after technical consultation and clarification.
**Effectively measured values at max. permissible load in horizontal installation position

Technical data ZLW-1080

DescriptionUnitStandard
Weight without strokekg1,3
Weight / 100mm strokekg0,14
Max. stroke length*mm2.000
Transmissionmm/rev70
Tooth profile AT5
Toothed belt material PU with steel
Toothed belt widthmm16
Toothed belt tensionN200
Max. radial loadN300
Max. speed dependent at 60% duty cyclem/s5
Max. positional deviation of the carriage, load dependent**mm± 0,20
*we would be happy to provide larger stroke lengths upon request after technical consultation and clarification.
**effectively measured values at max. permissible load in horizontal installation position

Technical data ZLW-1660

Designation Unit Standard
Weight without stroke kg 4,0
Weight / 100 mm stroke kg 0,5
Max. stroke length* mm 3.000
Transmission mm/rev 120
Tooth profile AT5
Toothed belt material PU with steel
Toothed belt width mm 32
Toothed belt tension N 500
Max. radial load N 300
Max. speed dependent at 60% duty cycle m/s 5
Max. positional deviation of the carriage, load dependent** mm ± 0,20
*We can offer a wide range of strokes on request after technical consultation and clarification.
**Effectively measured values at max. permissible load in horizontal installation position

Technical data ZLW-20120/-20160/-20200

DescriptionUnitStandard
Weight without strokekg5,36 / 5,78 / 6,2
Weight / 100mm strokekg0,386 / 0,426 / 0,466
Max. stroke length*mm3.000
Transmissionmm/rev144
Tooth profile 8M
Toothed belt material PU with steel cable
Toothed belt widthmm20
Toothed belt tensionN750
Max. radial loadN3000
Deflection Deep groove ball bearing
Max. speed dependent at 60% duty cyclem/s5
Max. positional deviation of the carriage, load dependent**mm± 0,2
*we would be happy to provide larger stroke lengths upon request after technical consultation and clarification.
**effectively measured values at max. permissible load in horizontal installation position

Technical data ZAW-1040

Designation Unit Basic 02 Standard 02
Max. stroke length* mm 3.000 1.000
Transmission mm/rev 140 54
Tooth profile 8M MTD 3
Toothed belt material Neoprene with GF Steel
Toothed belt width mm 32 9
Toothed belt tension N 150 200
Max. radial load N m 12 12
Deflection Ball bearing Ball bearing
Max. speed dependent at 60% duty cycle m/s 0,5 0,5
Max. positional deviation of the carriage, load dependent** mm ± 0,5 ± 0,5
*We can offer a wide range of strokes on request after technical consultation and clarification.
**Effectively measured values at max. permissible load in horizontal installation position

Moment of inertia and resistance

  ly
mm4
lz
mm4
Wby
mm3
Wbz
mm3
ZLW-0630 30391 11674 1736 845
ZLW-1040 97560 54910 3902 3076
ZLW-1080 483653 86613 11515 4684
ZLW-1660 540876 773489 14618 24586


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH