Extension height | Basket design |
---|---|
0-3m | One-piece basket |
3 - 13m | Telescopic basket |
Speed | Acceleration | Lateral speed | Lateral acceleration |
---|---|---|---|
≤ 1m/s | ≤ 2m/s2 | ≤ 1m/s | ≤ 2m/s2 |
Travel distance S [mm]: |
|
Part Number | Max. cable diameter |
Max. bending radius |
Internal height | Inner width | Length* | Number of chambers |
||
---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | ||||
LB.E332.25.2.175.1.01.0 | 9 | 175 | 13 | 25 | 1000 | 2 | 106,705.44 RSD | |
LB.E332.25.2.175.2.01.0 | 9 | 175 | 13 | 25 | 2000 | 2 | 137,304.00 RSD | |
LB.E332.25.2.175.3.01.0 | 9 | 175 | 13 | 25 | 3000 | 2 | 157,927.68 RSD | |
LB.E332.25.2.175.4.01.0 | 9 | 175 | 13 | 25 | 4000 | 2 | 223,030.08 RSD | |
LB.E332.25.2.175.5.01.0 | 9 | 175 | 13 | 25 | 5000 | 2 | 243,652.32 RSD | |
LB.E332.25.2.175.6.01.0 | 9 | 175 | 13 | 25 | 6000 | 2 | 274,250.88 RSD | |
LB.E332.25.2.175.7.01.0 | 9 | 175 | 13 | 25 | 7000 | 2 | 294,873.12 RSD | |
LB.E332.25.2.175.8.01.0 | 9 | 175 | 13 | 25 | 8000 | 2 | 325,473.12 RSD | |
LB.E332.25.2.175.9.01.0 | 9 | 175 | 13 | 25 | 9000 | 2 | 346,095.36 RSD | |
LB.E332.25.2.175.10.01.0 | 9 | 175 | 13 | 25 | 10000 | 2 | 390,533.76 RSD | |
LB.E332.25.2.175.11.01.0 | 9 | 175 | 13 | 25 | 11000 | 2 | 411,157.44 RSD | |
LB.E332.25.2.175.12.01.0 | 9 | 175 | 13 | 25 | 12000 | 2 | 441,754.56 RSD | |
LB.E332.25.2.175.13.01.0 | 9 | 175 | 13 | 25 | 13000 | 2 | 462,378.24 RSD |
Travel distance S [mm]: |
|
Ordering number | Max. cable diameter |
Max. bending radius |
Internal height | Inner width | Length* | Number of chambers |
||
---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | ||||
LB.E332.32.2.250.1.01.0 | 12 | 250 | 17 | 32 | 1000 | 2 | 132,670.08 RSD | |
LB.E332.32.2.250.2.01.0 | 12 | 250 | 17 | 32 | 2000 | 2 | 150,899.04 RSD | |
LB.E332.32.2.250.3.01.0 | 12 | 250 | 17 | 32 | 3000 | 2 | 210,957.12 RSD | |
LB.E332.32.2.250.4.01.0 | 12 | 250 | 17 | 32 | 4000 | 2 | 229,186.08 RSD | |
LB.E332.32.2.250.5.01.0 | 12 | 250 | 17 | 32 | 5000 | 2 | 247,417.92 RSD | |
LB.E332.32.2.250.6.01.0 | 12 | 250 | 17 | 32 | 6000 | 2 | 265,649.76 RSD | |
LB.E332.32.2.250.7.01.0 | 12 | 250 | 17 | 32 | 7000 | 2 | 283,880.16 RSD | |
LB.E332.32.2.250.8.01.0 | 12 | 250 | 17 | 32 | 8000 | 2 | 302,110.56 RSD | |
LB.E332.32.2.250.9.01.0 | 12 | 250 | 17 | 32 | 9000 | 2 | 339,347.52 RSD | |
LB.E332.32.2.250.10.01.0 | 12 | 250 | 17 | 32 | 10000 | 2 | 357,579.36 RSD | |
LB.E332.32.2.250.11.01.0 | 12 | 250 | 17 | 32 | 11000 | 2 | 375,809.76 RSD | |
LB.E332.32.2.250.12.01.0 | 12 | 250 | 17 | 32 | 12000 | 2 | 394,041.60 RSD | |
LB.E332.32.2.250.13.01.0 | 12 | 250 | 17 | 32 | 13000 | 2 | 412,272.00 RSD |