Visually and magnetically detectable plastic spherical bearings
igubal detect sample box

Detectable spherical bearings for process safety in the food and pharmaceutical industries
Where contamination and foreign bodies must be avoided or detected at an early stage, material approval alone is often not enough - it is crucial that materials can be identified in the production environment.
The igubal detect sample box contains plastic spherical bearings made of materials that comply with FDA and EU 10/2011. They are dyed blue and thus visually detectable. The box is complemented by a cube magnet, which helps users understand the magnetic detectability of the materials in real life.
Discover the advantages of igubal detect!
Included in the box:
- EBRM-04-FC, KCRM-05-FC rod end
- EFOM-08-FC flange mounted bearing
- EGLM-06-FC spherical bearing
- GERMF-04-FC clevis joint