My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+381 11 63 098 17
Photo
dry-tech® bearing technology

+381 11 63 098 17
Photo
Good curve inclination through igubal® rod end bearings

Ideal banking angle in recumbent bikes

TRIPENDO GmbH - Bicycle manufacturer

The curve inclination of the recumbent bike is implemented with rod end bearings in the steering knuckle joint. The high end speed and rapid acceleration are supported by the favorable weight of the rod end bearing. An expensive sealing of the bearing points can be dispensed with.

More on applied products here

Further interesting applications from extremely diverse areas can be found here.