My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+381 11 63 098 17
Photo
dry-tech® bearing technology

+381 11 63 098 17
Photo

Water regulation systems

BIOGEST GmbH

The flow limiter “Alpheus Type AT” has the function to limit the flow quantity of a backwater system at a previously determined value by the combination of igus® clevis joint, rod end bearing, float ball and control gate valve and to enable a constant flow independent of the water level.

Corrosion-free

Usable in liquid media

More on applied products here

Further interesting applications from extremely diverse areas can be found here.