drylin® E drive technology | igus®

Number of products: 164

drylin® D7- (X) stepper motor output stage

  • Suitable for 28 - 42mm motor flange size (NEMA11-17)
  • Up to 3A peak current
  • 5-24V control & 24-48V load voltage
  • Operation mode 1: clock/direction
  • Operation mode 2: D7 & D7-1: jog mode; D7-2& D7-3: loop mode
  • Quiet operation & automatic tuning
11,065.08 RSD/Pc.
4 items, thereof ready for shipping from Germany:
4 in 24-48 hours
To the product page
New

drylin® E stepper motor, connection cable, NEMA 17

  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: IP65
  • Holding torque: 0.50Nm
  • Rated current: 1.80A
  • Motor connection: connection cable 1m
5,984.16 RSD/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page
New

drylin® E stepper motor, connection cable, NEMA 23

  • Installation size: NEMA23/Flange dimension 56mm 
  • Protection class: IP65 
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: connection cable 1m 
9,849.84 RSD/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page
New

drylin® E stepper motor, connection cable, NEMA 24

  • Installation size: NEMA24/flange dimension 60mm 
  • Protection class: IP65 
  • Holding torque: 3.50Nm 
  • Nominal current: 4.20A
  • Motor connection: connection cable 1m 
11,729.64 RSD/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page
New

drylin® E stepper motor, connection cable, NEMA34

  • Installation size: NEMA 34/flange dimension 86mm
  • Protection class: IP65
  • Holding torque: 5.90Nm
  • Nominal current: 6.40A
  • Motor connection: connection cable 1m 
22,286.16 RSD/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page

drylin® D8- (X) stepper motor output stage

Product information
  • Without connecting cable
  • Set consists of 3x drylin® D8
 
  • Can control stepper motors with a continuous current of up to 4A with a supply voltage of up to 48V
  • Ready to use immediately
  • Easy control
  • Exact positioning
13,575.12 RSD/Pc.
4 items, thereof ready for shipping from Germany:
4 in 24-48 hours
To the product page

drylin® D9- (X) stepper motor output stage

  • Suitable for 86mm motor flange size (NEMA34)
  • Up to 9.8A peak current
  • 5-24V control & 24-48V load voltage
  • Operation mode 1: clock/direction
  • Operation mode 2: D7 & D7-1: jog mode; D7-2& D7-3: loop mode
  • Quiet operation & automatic tuning
14,879.28 RSD/Pc.
4 items, thereof ready for shipping from Germany:
4 in 24-48 hours
To the product page

drylin® D1 motor control system for stepper, DC and EC/BLDC motors

  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen Gateway) for connection to master control systems such as Siemens or Beckhoff

    TEST BEFORE INVEST - Try out the motor control system with online simulation here before you buy 
77,594.40 RSD/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page

drylin® D2 motor control system for stepper, DC and EC/BLDC motors

  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen Gateway) for connection to master control systems such as Siemens or Beckhoff
     
The drylin® D1 motor control system and the D2 are identical except for the housing.
75,199.80 RSD/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page

drylin® D3 for direct current motors

  • Simple automation directly using the control system without software and/or PC
  • Operation with limit switch or via power consumption
  • Left/right operation and speed control directly on the housing
  • Option for external switches/joysticks
  • Various modes of operation, such as tip operation and start to finish (semi-automatic)
  • Various adjustable acceleration ramps
  • Power supply via 24V/2.5A
     
    All relevant documents for dryve D3 can be found in the downloads.
20,966.40 RSD/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page

drylin® D3-LM motor control system for DC motors with loop mode

  • Same dimensions as the standard D3
  • Extended functions for "Micro Automation"
  • Individually preprogrammed pendulum movements
  • Individually preprogrammed pause times between movements

drylin® E DC motor with planetary gearbox and protective housing

  • Installation size: flange dimension 36/42mm  
  • Protection class: IP41 
  • Torque: 0.1Nm to 1.5N 
  • Operating voltage: 12VDC & 24VDC 
  • Speed: up to 440rpm  
  • Direct battery operation possible 
  • Motor connection: Metric M12 connector 
19,795.78 RSD/Pc.
3 items, thereof ready for shipping from Germany:
3 in 24-48 hours
To the product page
New

drylin® SLN-0232 econ linear module

  • Entry-level model with basic slide made of igus® polymer
  • For the smallest installation spaces
  • Stroke length 40 mm
  • Pitch 6.35 x 25.4 mm
  • Handwheel included, ⌀ 22 mm
11,276.16 RSD/Pc.
1 items, thereof ready for shipping from Germany:
1 in 48 hours
To the product page

drylin® E stepper motor with connector, NEMA 17

  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: Motor housing IP65 (shaft seal IP52)
  • Holding torque: 0.50Nm
  • Rated current: 1.80A
  • Motor connection: Metric M12 connector
16,947.84 RSD/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page

drylin® E stepper motor with stranded wire, NEMA 17

  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: IP40
  • Holding torque: 0.5Nm
  • Rated current: 1.80A
  • Motor connection: stranded wires with JST connector
6,525.48 RSD/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH