Regulate the retraction force pneumatically and prevent loop formation on robots

Can be performed with the triflex® RSP system

Pneumatic retraction system for multi-axis robot applications. Extension lengths of 780 mm enable a secure guidance of the cables and hoses, even with large arm diameters and very complex movements. The retraction forces can be infinitely adjusted with a pneumatic cylinder. Light or heavy fill weights, long or short robot arms – the RSP retraction system can be used to adjust the retraction force to the individual application.
 
RSP comparison

RSP | The strongest of the retraction systems

Retraction forces in perspective

  • Even larger e-chains® up to Ø 125mm can be guided safely
  • Adjustable, variable retraction force with a pressure control valve
  • Almost constant force over the complete travel, even with heavy fill weights
  • The end position can be monitored so damage can be prevented
  • Greater retraction forces than an RS system
  • Mounting options for numerous robot models and manufacturers with adapter consoles
  • Axis 3-6 on industrial robots
  • Low energy consumption thanks to the integrated air reservoir

RSP retraction system in operation

  • Especially well suited to large, heavy dress packs
  • Overhead work is also no problem
  • Retraction forces are always constant

The easiest and fastest way to the right retraction system

Robot equipment configurator

  • Almost all robot types from Kuka, Fanuc, ABB and Yaskawa available for selection
  • A complete package configured with just a few clicks
  • Parts lists online
  • Always adaptable
  • Can be ordered online
Go to the configurator

RSP technical drawing
triflex RSP Drawing 1

1 = moving end 2 = fixed end

RSP retraction systems

Fixed end side (left or right) can be selected

Part No. max. retraction distance
in mm
Dim. A
in mm
Dim. B
in mm
Dim. C
in mm
Dim. D
in mm
Dim. E
in mm
Price
ready for shipping in 72 hours TR.RSP.60.L 580 792 396 177 277 135 261,290.88 RSD Add to shopping cart
ready for shipping in 72 hours TR.RSP.65.L 580 792 396 177 277 135 264,640.32 RSD Add to shopping cart
ready for shipping in 72 hours TR.RSP.70.L 580 792 396 177 277 135 262,977.12 RSD Add to shopping cart
ready for shipping in 72 hours TR.RSP.85.L 620 836 461 213 306 135 405,423.36 RSD Add to shopping cart
ready for shipping in 72 hours TR.RSP.100.L 620 845 467 213 306 135 425,041.92 RSD Add to shopping cart
ready for shipping in 72 hours TR.RSP.60.R 580 792 396 177 277 135 261,290.88 RSD Add to shopping cart
ready for shipping in 72 hours TR.RSP.65.R 580 792 396 177 277 135 264,640.32 RSD Add to shopping cart
ready for shipping in 72 hours TR.RSP.70.R 580 792 396 177 277 135 262,977.12 RSD Add to shopping cart
ready for shipping in 72 hours TR.RSP.85.R 620 836 461 213 306 135 405,423.36 RSD Add to shopping cart
ready for shipping in 72 hours TR.RSP.100.R 620 845 467 213 306 135 425,041.92 RSD Add to shopping cart
ready for shipping in 72 hours TR.RSP.125.R 780 1043 570 245 405 135 656,716.32 RSD Add to shopping cart
ready for shipping in 72 hours TR.RSP.125.L 780 1043 570 245 405 135 656,716.32 RSD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
RSP drawing with numbers 1= Suitable triflex® R e-chains® for RSP
2= Total chain length = Additional length starting from the gliding feed-through LLLL + the chain length within the system
3 & 4= RSP system (without e-chain®) + pressure compensation unit + mounting bracket + gliding feed-through =
TR.RSP.XX. L or TR.RSP.XX. R

Chain packages for the RSP system

open chain series (TRE)

Chain packages for the RSP system

Fully enclosed chain series

Calculating the overall chain length | RS e-chains®

ø
index
R [mm] chain length within
the system [mm]
Number of chain links total chain length [mm]
30. - - - -
40. - - - -
50. - - - -
60. 087 1489 73 LLL + 1489
65 - - - -
70. 110 1484 58 LLL + 1484
85. 135 1622 53 LLL + 1622
85. (R 240) - - - -
100. 145 1656 48 LLL + 1656
125. 182 1940 44 LLL + 1962

Add the chain length within the system to the standard length LLL (measured from the gliding feed-through) to get the overall chain length

RSP system assembly

More information:


ready for shipping in 48 hours
ready for shipping in 72 hours
Delivery time on request

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH